??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS M18M1-GPXI-03/025-S92G-511
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS M18M1-GPXI-03/025-S92G-511
VERF
Availability
Available
BC
Order code
BUS007F
TC
Product identifier
BUS M18M1-GPXI-03/025-S92G-511
PX
Product view
48918_03
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.070 Kg
TRAFFIC
Customs number
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
DESCRIPT
Description
Style Housing = Ø 18 mm, Interface = IO-Link 1.1, Switching output = PNP/NPN NO/NC push-pull, Connection = Connector, M12x1-Male, 5-pin, Housing material = Brass, nickel-plated PBT, Material sensing surface = PU foam/Epoxy resin/Glass, Range = 30...350 mm, Switching frequency = 25 Hz, Approval/Conformity = cULus, CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Operating voltage Ub = 10...30 VDC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.